2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HRC55MN-R-B1-VC-N-168.5L-14-34.5

Expand Table
EN
1/5
Model Code
MOD
Rail type
RT
Size
SIZE [mm]
Seal type
ST
Block quantity
BQ
Ball chain
BC
Preload class
PC
Rail length
RL [mm]
Starting hole position
PA
Starting hole pitch
P1 [mm]
End hole pitch
P2 [mm]
Accuracy grade
AG
First slider position
POS1 [mm]
Second slider position
POS2 [mm]
Third slider position
POS3 [mm]
Fourth slider position
POS4 [mm]
H
H [mm]
W2
W2 [mm]
1
HRC55MN-R
Standard
55
B : Low friction
1
Without ball chain
VC
168.5
P1 not standard
14
34.5
N
84.25
0
0
0
80
23.5
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextLinear guide
Sista förändringen21.12.2020 06:46:17
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Customs Tariff Number84829900000